PG-DSO-20-802 | SOIC-20 (51-85024)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.827 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Tube
Pieces/Tube | 740 |
Tubes/Box | 20 |
Downloads
Package
-
PG-DSO-20-802_Package Outline_02
Share 01_00 | Feb 13, 2024 | PDF | 101 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-20-802_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 102 kb
Footprint
-
PG-DSO-20-802_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 103 kb
Products
Product Families
Support