PG-DSO-20-801 | SOP-20 (002-15908)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 20 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 6.4 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-DSO-20-801_Package Outline_01
Share 00_00 | Feb 25, 2024 | PDF | 113 kb
Footprint
-
PG-DSO-20-801_Footprint Drawing
Share 00_00 | Feb 25, 2024 | PDF | 103 kb
Support