PG-DSO-14-70
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 70 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-70_Interactive 3D
Share 03_00 | Jun 29, 2023 | PDF | 145 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-14-70_PDF
Share 01_00 | Sep 20, 2019 | PDF | 107 kb
-
PG-DSO-14-70_Interactive 3D_01
Share 03_00 | Jun 29, 2023 | STP | 549 kb
-
PG-DSO-14-70_Interactive 3D
Share 03_00 | Jun 29, 2023 | PDF | 145 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-14-70_Footprint Drawing
Share 03_00 | May 18, 2023 | PDF | 102 kb
Support