PG-DSO-14-49
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 14 |
Version | 49 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-14-49_Interactive 3D
Share 06_00 | Aug 24, 2023 | PDF | 245 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-DSO-14-49
Share 01_00 | May 31, 2017 | PDF | 83 kb
-
PG-DSO-14-49_Interactive 3D
Share 06_00 | Aug 24, 2023 | PDF | 245 kb
-
PG-DSO-14-49_Interactive 3D_01
Share 06_00 | Aug 24, 2023 | STP | 694 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-14-49
Share 01_00 | May 31, 2017 | PDF | 81 kb
Footprint
-
Footprint Dimensions PG-DSO-14-49
Share 01_00 | May 31, 2017 | PDF | 80 kb
Products
Product Families
Support