PG-DSO-12-16
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 12 |
Version | 16 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7.8 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-12-4,-5,-8,-11,-12,-16-3D
Share Jun 17, 2008 | EPS | 191 kb
-
PG-DSO-12-4,-5,-8,-11,-12,-16 Package Overview
Share Jun 17, 2008 | PDF | 120 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support