PG-DSO-10-800 | SOIC-10 (002-26358)
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 10 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.902 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-DSO-10-800_Package Outline_01
Share 00_00 | Feb 21, 2024 | PDF | 106 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-10-800_Tube
Share 00_00 | Feb 21, 2024 | PDF | 97 kb
-
PG-DSO-10-800_Tape and Reel
Share 01_00 | Feb 21, 2024 | PDF | 102 kb
Footprint
-
PG-DSO-10-800_Footprint Drawing
Share 00_00 | Feb 21, 2024 | PDF | 100 kb
Products
Product Families
Support