PG-DIP-20-800 | PDIP-20 (51-85011)
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 20 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 35.509 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 2.54 |
Diagrams
Package Dimensions
Downloads
Package
-
PG-DIP-20-800_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 102 kb
Packing
-
PG-DIP-20-800_Tube
Share 01_00 | Feb 22, 2024 | PDF | 94 kb
Support