PG-ATSLP-14-7
Overview
General Information
Package Material | PG |
Package Family | ATSLP |
Terminals | 14 |
Version | 7 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
ATSLP-14-4,-5,-6,-7,-8,-9-PO
Share Jul 02, 2015 | EPS | 576 kb
-
ATSLP-14-4,-5,-6,-7,-8,-9-MK
Share Jul 02, 2015 | EPS | 318 kb
-
ATSLP-14-4,-5,-6,-7,-8,-9 Package Overview
Share May 12, 2016 | PDF | 155 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
ATSLP-14-4, -5, -6, -7, -8, -9 - TP
Share Feb 11, 2016 | EPS | 300 kb
Footprint
-
ATSLP-14-4,-5,-6,-7,-8,-9-FP
Share Jul 02, 2015 | EPS | 458 kb
Products
Product Families
Support