P-TFBGA-24-804 | FBGA-24 (002-15078)
Overview
General Information
Package Material | P |
Package Family | TFBGA |
Terminals | 24 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
P-TFBGA-24-804_Package Outline
Share 00_00 | Oct 14, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
P-TFBGA-24-804_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 100 kb
-
P-TFBGA-24-804_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 102 kb
Footprint
-
P-TFBGA-24-804_Footprint Drawing
Share 00_00 | Oct 14, 2023 | PDF | 117 kb
Products
Product Families
Support