M-TO257-3-973 | TO-257 GLASS NICKEL
Overview
General Information
Package Material | M |
Package Family | TO257 |
Terminals | 3 |
Version | 973 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16.64 |
Body Width (mm) | 10.54 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
Package Outline -TO257AA
Share 01_01 | Apr 23, 2020 | PDF | 34 kb
Support