M-TO257-3-970 | TO-257 TABLESS LOW OHMIC
Overview
General Information
Package Material | M |
Package Family | TO257 |
Terminals | 3 |
Version | 970 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.67 |
Body Width (mm) | 10.54 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
Package Outline -TO257AATABLESS
Share 01_01 | Apr 23, 2020 | PDF | 32 kb
-
TO257-Tabless-SMD-D100765G-STEP
Share 03_00 | May 05, 2023 | STP | 660 kb
-
TO-257AA Tabless-D100762G-STEP Rev A
Share 02_00 | Jun 14, 2023 | PDF | 71 kb
-
TO-257AA Tabless-D100762G-STEP Rev A.STEP
Share 02_00 | Jun 14, 2023 | STP | 1.32 mb
-
D100765G-STEP
Share 04_00 | Oct 10, 2024 | PDF | 70 kb
Products
Support