M-TO257-3-958 | TO-257AA STANDARD LFD
Overview
General Information
Package Material | M |
Package Family | TO257 |
Terminals | 3 |
Version | 958 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16.64 |
Body Width (mm) | 10.54 |
Min. Terminal Pitch (mm) | 2.54 |
Products
Product Families
Support