LG-UIQFN-32-2
Overview
General Information
Package Material | LG |
Package Family | UIQFN |
Terminals | 32 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
LG-UIQFN-32-2_Interactive 3D
Share 03_00 | Aug 02, 2024 | PDF | 90 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 9000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
LG-UIQFN-32-2,-3-3D
Share Sep 13, 2013 | EPS | 298 kb
-
Recommendations for Board Assembly (Laminate Packages)
Share Sep 13, 2013 | PDF | 512 kb
-
LG-UIQFN-32-2_Interactive 3D_01
Share 03_00 | Aug 02, 2024 | STP | 544 kb
-
LG-UIQFN-32-2_Interactive 3D
Share 03_00 | Aug 02, 2024 | PDF | 90 kb
-
LG-UIQFN-32-2_Package Outline
Share 03_00 | Aug 02, 2024 | PDF | 107 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
LG-UIQFN-32-2,-3-TP
Share Sep 13, 2013 | EPS | 339 kb
Footprint
-
LG-UIQFN-32-2,-3-FP
Share Sep 13, 2013 | EPS | 804 kb
Support