CG-TSOP-54-800 | CER-TSOP-II-54 (002-18372)
Overview
General Information
Package Material | CG |
Package Family | TSOP |
Terminals | 54 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 22.4 |
Body Width (mm) | 11.84 |
Min. Terminal Pitch (mm) | 0.8 |
Products
Product Families
Support