CG-SSOP-16-800 | CERAMIC-SOP-16 (002-23171)
Overview
General Information
Package Material | CG |
Package Family | SSOP |
Terminals | 16 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.45 |
Body Width (mm) | 7.45 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Package Dimensions
Downloads
Package
-
CG-SSOP-16-800_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 107 kb
Products
Product Families
Support