CG-FP-36-801 | FLATPACK-36 (001-67583)
Overview
General Information
Package Material | CG |
Package Family | FP |
Terminals | 36 |
Version | 801 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 23.37 |
Body Width (mm) | 12.19 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Package Dimensions
Downloads
Package
-
CG-FP-36-801_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 108 kb
Products
Product Families
Support