C-FP-64-800 | CERQUAD-64 (51-80007)
Overview
General Information
Package Material | C |
Package Family | FP |
Terminals | 64 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.99 |
Body Width (mm) | 13.99 |
Min. Terminal Pitch (mm) | 0.81 |
Diagrams
Package Dimensions
Downloads
Package
-
C-FP-64-800_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 105 kb
Support