PSOC™ 4 MCU with AIROC™ Bluetooth LE
Ideal Bluetooth LE SoC for IoT applications where ultra low sleep current, capsense, analog IOS for sensor data acquisition along with Bluetooth LE are required.
Infineon offers PSOC™ 4 with Bluetooth® Low Energy to connect low-power applications to smartphones or tablets. Today’s consumers expect their wireless devices to quickly and seamlessly connect and to perform just like wired ones provide at home, in the car, and on the move. With Infineon's products, you can provide these key elements and universal connectivity consumers look for in their smartphones or tablets.
PSOC™ 4 Bluetooth® low energy is an Arm® Cortex®-M0-based, PSOC™ device that integrates programmable analog front ends, programmable digital logic, industry-leading CAPSENSE™ user interface, and Bluetooth® low energy radio. It includes a royalty-free Bluetooth low energy protocol stack compatible with Bluetooth 5.3
Infineon completes regulatory testing and certification for our Bluetooth® modules based on the PSOC™ 4 Bluetooth® low energy devices to improve time-to-market for your end products. Using the industry standard for certification and qualification, our IoT Bluetooth® module product range has an assured quality level meaning you can bring excellence to your customers through innovation. Click here to learn more about any of our PSOC™ 4 Bluetooth® low energy-based modules.
Click here to learn more about our AIROC™ Bluetooth® LE solutions.
- 48-MHz Arm® Cortex™-M0 CPU
- Up to 256 KB Flash and 32 KB SRAM
- 8-Channel Direct Memory Access (DMA) Controller
- Flexible Low Power Modes
- 1.3-µA Deep-Sleep Current
- 150-nA Hibernate Current
- 60-nA Stop Current
- Four opamps
- Two low-power comparators
- One 12-bit, 1-Msps SAR ADC
- Four 16-bit TCPWM blocks
- Two SCBs, configurable as I2C, SPI or UART
- I2S Rx/Tx for audio input/output
- LCD controller to drive up to 4 commons and 32 segments
- Flexible mapping onto GPIOs for all peripherals
- Four Universal Digital Blocks (UDBs)
- Four 16-bit Timer/Counter/PWM blocks
- Two Serial Communication Blocks (SCBs), configurable as I2C, SPI or UART
- I2S Rx/Tx for audio input/output
- LCD controller to drive up to 4 commons and 32 segments
- Flexible mapping onto GPIOs for all peripherals
- Infineon CapSense™ touch controller with SmartSense™ Auto-Tuning
- Integrated library support for one- and two-finger gestures
- 2.4-GHz Bluetooth LE radio with integrated balun
- -92dBm Rx sensitivity, upto +3dBm Tx power
- Enhanced security with LE Secure Connections
- Power-efficient privacy with LL Privacy 1.2
- Up to 2.6x higher throughput with LE Data Length Extension
- Complies with Bluetooth® core specification version 5.3
Check out our PSOC™ 4 Bluetooth® Low-Energy Modules here.
Please find all PSOC™ 101: Lessons here.