Automotive PSOC™ 4100S Max
The Arm® Cortex-M0+ Automotive PSOC™ 4 S-Series offers world’s most reliable, lowest-power capacitive-sensing solution
Infineon's Automotive PSOC™ 4 S-Series is now available with enhanced features, including the Automotive PSOC™ 4100S Max family, which offers a whopping 384KB flash capacity and up to 84 pins of analog and digital GPIO. This family also introduces the latest generation of the CAPSENSE™ IP, the MSC CAPSENSE™, that delivers superior performance and noise immunity.
With the Automotive PSOC™ 4100S Max family, you can take advantage of the enhanced features to implement even more complex applications in your automotive designs. The MSC CAPSENSE™ IP provides better sensing accuracy and faster response times, making it an ideal choice for applications that require reliable and precise touch sensing.
Moreover, the automotive PSOC™ 4100S Max family, has broadened the Automotive PSOC™ 4 portofilio by offering highspeed communications from Fast I2C or CAN-FD and includes in addition a dedicated cryptography block for fast cryptographic functions.
Whether you need advanced analog and digital capabilities, expanded flash capacity, or superior touch sensing, the Automotive PSOC™ 4100S Max Series has got you covered!
Automotive PSOC™ 4100S Max products are supported by ModusToolbox™
Automotive PSOC™ 4100S Max - Key features
- Arm® Cortex-M0+ MCU
- AEC-Q100 qualified
- Up to 48 MHz CPU Speed
- Up to 384KB Flash / 32KB of SRAM
- Up to 84 GPIOs & 3 package options
- Up to 12-bit 1 Msps SAR ADC
- Up to 2 opamps
- 5th Generation of CAPSENSE
- Cryptography accelerators
- CAN-FD block
- Up to 5 SCBs & 8 TCPWM blocks
- Temperature: -40°C to +125°C
- Supported by ModusToolbox™
Block Diagram - Automotive PSOC™ 4100S Max
Infineon's PSOC™ 4100S Max software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSOC Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and Combo devices.