EVAL_NLM0011_DC
LED power supply with current configuration using NFC-PWM IC
This evaluation board not only enables fast demonstration of NFC-PWM configuration ICs with NLM0011 through the NFC-PWM mobile app, but also accelerates the development of the NFC-reader software. EVAL_NLM0011_DC does not require a full system, but allows NFC configuration for existing LED driver boards.
The evaluation kit consists out of three boards: Two different NFC-boards including the NLM0011, and one demonstration board with LED display. The first NFC-board option is for single use with supply voltage from 5 to 25V. The second NFC-board is for single use with supply voltage from 3 to 5V. Both NFC-boards can be used together with the demonstration board, which indicates the set duty cycle from 0 to 80 percent by eight LEDs. With the NFC-PWM mobile app, the parameters (PWM frequency, duty cycle, operation hours, on/off counting, CLO table) of NLM0011 can be set.
List of components
- NFC configuration IC with pulse width modulation (PWM) output (NLM0011)
- Monolithic integrated low-drop voltage regulator (IFX20002MBV33)
- NPN Silicon AF Transistor Array
Summary of Features
Benefits
- No full system needed for software development
- Option to connect own boards to NLM0011 incl. antenna (depending on supply voltage, two options are included (3 to 5V and 5 to 25V))
Potential Applications
LED power supply with current configuration using NFC-PWM IC
This evaluation board not only enables fast demonstration of NFC-PWM configuration ICs with NLM0011 through the NFC-PWM mobile app, but also accelerates the development of the NFC-reader software. EVAL_NLM0011_DC does not require a full system, but allows NFC configuration for existing LED driver boards.
The evaluation kit consists out of three boards: Two different NFC-boards including the NLM0011, and one demonstration board with LED display. The first NFC-board option is for single use with supply voltage from 5 to 25V. The second NFC-board is for single use with supply voltage from 3 to 5V. Both NFC-boards can be used together with the demonstration board, which indicates the set duty cycle from 0 to 80 percent by eight LEDs. With the NFC-PWM mobile app, the parameters (PWM frequency, duty cycle, operation hours, on/off counting, CLO table) of NLM0011 can be set.
-
User Manual Evaluation Kit EVAL_NLM0011_DC
Share 01_50 | Jun 05, 2020 | PDF | 2.88 mb