Low Power Comparator (LPComp_PDL)
Überblick
General Description
The Low Power (LP) Comparator PDL (LPComp_PDL) Component provides access to the low power comparators implemented using the fixed function LP comparator block that is present in PSoC™ 6.
The LPComp_PDL Component is a graphical configuration entity built on top of the LPComp driver available in the PDL. It allows schematic-based connections and hardware configuration as defined by the Component Configure dialog.
- Low input offset
- Internal reference voltage
- Multiple speed modes
- Low-power mode
- Wake from low power modes
- Multiple interrupt and output modes
- Peripheral Driver Library (PDL) Component (PDL Application Programming Interface (API) only)
Support