TRAVEO™ T1G S6J335x Gateway + Ethernet Arm® Cortex®-R5 MCU
Ethernet AVB and 8-channel high-speed CAN FD in-vehicle network with onboard secure hardware extension (SHE) security
The TRAVEO™ T1G family expands automotive applications, scalability and performance into one line-up and at the same time adds new features to fulfill the latest requirements of the automotive industry.
Based on the powerful Arm® Cortex®-R5 and R5F core in single and dual core operations, this family offers state-of-the-art, real-time performance, safety and security features. The family supports the latest in-car networks and offers high performance graphics engines optimized for a minimum memory footprint and embeds dedicated features to increase data security in the car.
The TRAVEO™ T1G MCU family S6J335x features 32-bit RISC microcontrollers with an Arm® Cortex®- R5 core and operates up to 240MHz. This microcontroller comes with high performance, maximum 4MB of high density, eight CAN FD and Ethernet AVB for gateway control.
- Single-chip solution for automotive body control and gateway modules
- Automotive Ethernet allow simultaneous access to information over the unshielded single twisted pair cable
- Arm® Cortex® R5F@240MHz, offering about 400MIPS
- Download AN203898 - Getting Started with TRAVEO™ Family S6J3300 Series MCUs
- Review download the datasheet for specifiations 32-Bit Microcontroller TRAVEO™ Family
- Join the Infineon Developer Community