Digital Multiplexer and De-Multiplexer
综述
General Description
The Multiplexer component is used to select 1 of n inputs while the De-Multiplexer component is used to route 1 signal to n outputs.
The Multiplexer component implements a 2-16 input mux providing a single output, based on hardware control signals. The De-Multiplexer component implements a 2-16 output demux from a single input, based on hardware control signals. Only 1 input or output connection may be made at a time.
-
Digital Multiplexer
-
Digital De-Multiplexer
-
Up to 16 channels
支持