- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
Make your application wireless sub-1 GHz RF solutions. Wireless control is an indispensable part of everyday life. From garage door openers through intrusion and fire alarms to smart metering systems, wireless devices are a cost-efficient, robust, and proven way to control the widest variety of applications.
Key Features
- Integrated LNA and IF filter
- Host microcontroller load
- Dev. effort significantly reduced
- Excellent blocking performance
- Multi-channel capabilities
- Highest automotive-quality standard
- Long-term availability
- Highly sophisticated dev. tooling
- Easy-to-use configuration software
- Quick-start protocol examples
Applications
Products
About
The wireless control receiver series from Infineon is made up of a group of very low power consumption single-chip ASK and ASK/FSK superheterodyne receivers (SHR) for the sub-1 GHz frequency bands. The ICs offer a high level of integration and need only a few external components.
They combine contradictory sounding combinations of long range, low energy consumption, and flexible adaptation to customer requirements. Additionally, the optimized product family offers the best cost-feature ratios. From extremely low software development effort, multi-protocol handling, and a single device for multiple applications (RKE+TPMS+PKE+Remote Start), to integrated LNA to achieve high sensitivity, internal IF filter, and minimum external component count, the multi-band, multi-channel receiver series provides a reduced bill of material through highest integration.
Features of the wireless control receiver series include the highest sensitivity and low current consumption, including low system current consumption. The SmartLEWIS Rx+ devices provide fully recovered payload data to the microcontroller while the MCU stays asleep as long as unwanted RF signals are received.
The TDA5240/35/25 evaluation kit consists of a SmartLEWIS RX+based RF evaluation board and the optionally available SmartLEWIS System Interface Board (SIB) for easy connection to the PC. Powerful software tools with a graphical user interface (GUI) enable easy configuration of the autonomous receiver and support your wireless control application development.
Features of the TDA5240/35/25 evaluation kit are an RF Board, antenna included, as well as communication software for PC. The SmartLEWIS RX+ evaluation kit is available for 315, 434, 868, and 915 MHz.
The product family members differentiate mainly in the multi- or single-channel and digital baseband functionality. For more details, please check out our selection guide in the documents section, refer to page 3 – table SmartLEWIS™ Rx+ selection guide.
The wireless control receiver series from Infineon is made up of a group of very low power consumption single-chip ASK and ASK/FSK superheterodyne receivers (SHR) for the sub-1 GHz frequency bands. The ICs offer a high level of integration and need only a few external components.
They combine contradictory sounding combinations of long range, low energy consumption, and flexible adaptation to customer requirements. Additionally, the optimized product family offers the best cost-feature ratios. From extremely low software development effort, multi-protocol handling, and a single device for multiple applications (RKE+TPMS+PKE+Remote Start), to integrated LNA to achieve high sensitivity, internal IF filter, and minimum external component count, the multi-band, multi-channel receiver series provides a reduced bill of material through highest integration.
Features of the wireless control receiver series include the highest sensitivity and low current consumption, including low system current consumption. The SmartLEWIS Rx+ devices provide fully recovered payload data to the microcontroller while the MCU stays asleep as long as unwanted RF signals are received.
The TDA5240/35/25 evaluation kit consists of a SmartLEWIS RX+based RF evaluation board and the optionally available SmartLEWIS System Interface Board (SIB) for easy connection to the PC. Powerful software tools with a graphical user interface (GUI) enable easy configuration of the autonomous receiver and support your wireless control application development.
Features of the TDA5240/35/25 evaluation kit are an RF Board, antenna included, as well as communication software for PC. The SmartLEWIS RX+ evaluation kit is available for 315, 434, 868, and 915 MHz.
The product family members differentiate mainly in the multi- or single-channel and digital baseband functionality. For more details, please check out our selection guide in the documents section, refer to page 3 – table SmartLEWIS™ Rx+ selection guide.