BTS6110-1SJA BTS6110-1SJA is a single 80 mΩ channel Smart High-Side Power Switch, embedded in a PG-DSO-8-49 package, providing protective functions and diagnosis
Overview
It is designed to drive lamps 2 x R10W + 1 x R2W to realize the side indicators function for motorcycle.
Summary of Features
- One channel device
- Very small external reservoir capacitor of 10 μF
- Electrostatic discharge protection (ESD)
- Optimized electromagnetic compatibility
- Green product (RoHS compliant)
- AEC qualified
Benefits
- Autonomous frequency generation
- Reduced current consumption
- Compact size fits in reduced board space
- Robust for short circuit, overtemperature and overcurrent
Potential Applications
- Side Indicator 2 x R10W + 1 x R2W
Diagrams
Videos
Training
Support