MOTIX™ | Integrated Full-Bridge ICs
Infineon offers a broad portfolio of MOTIX™ Full Bridges Driver for operation voltages up to 42 V
The MOTIX™ integrated bridges provide space savings and optimized diagnostic and protection as for example overtemperature (OT), overcurrent (OV) and short circuit (SC) protection. Infineon offers dedicated devices for automotive applications as the MOTIX™ TLE9201SG which is a 6A H bridge qualified according to AEC-Q100 and fulfills high quality and reliability standards for automotive applications like exhaust gas recirculation (EGR), idle speed control or water pumps. Flexibility between choosing SPI for detailed diagnostic or simple error flag.
Infineon provides also devices dedicated for industrial applications as home appliance and building automation, power tools battery management and medical applications.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Soon entering global designs MOTIX™ Full Bridge IC series BTM90xx represents a new costs-optimized product family of four variants that can be selected based on various application targets. They scale from current limit of minimum 10 A – 20 A and will be shortly launched in Q3 2024. The two SPI variants, BTM9011EP and BTM9021EP, additionally support daisy chain operation.
To stay up to date feel free follow this page by clicking on the button at the top right and get the latest news and updates.