- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
Infineon's P-channel MOSFETs are an attractive solution often used for load switching. The simplicity of P-channel solutions on the high side is beneficial in applications such as low-voltage drives and non-isolated points of loads in space-constrained systems. The simplified gate driving of P type MOSFETs as a high-side switches makes them a cost-effective solution.
Key Features
- Reduced design complexity
- Easy interface to microcontroller
- Fast switching
- Avalanche ruggedness
- Normal and logic-level availability
- Industry-standard packages
Applications
Products
About
Infineon's P-channel MOSFETs are available in a diverse range of voltage classes from –12 V to –250 V, catering to various design requirements. The P-channel enhancement mode MOSFETs simplify circuit design and optimize performance, making them ideal for low- and medium-power applications.
The P-channel MOSFETs, including the –12 V range, are perfectly suited for applications such as battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, and low-voltage motor drives. In addition, P-channel MOSFETs such as the –30 V range are commonly used in consumer electronics, including notebooks, laptops, and cell phones, and offer a balance of performance and simplicity for your designs.
The –12 V and –20 V P-channel MOSFETs are available in industry-standard surface-mount power packages. The –30 V and –40 V options are optimized for broad availability through distribution partners.
Choose the perfect P-channel MOSFETs for your needs from the interactive product selector.
P-channel MOSFETs are available in a variety of packages, including D²PAK, DPAK, IPAK, I2PAK, PQFN, SOT-223, TO-220, TO-247, SOT-23, TSOP-6, and SuperSO8, among others.
Pick the right package for your design from the interactive product selector.
Infineon’s vast portfolio of P-channel MOSFETs are suitable for a wide range of industrial and automotive applications.
Industrial: P-channel MOSFETs are ideal for various industrial applications, including battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, onboard chargers, motor control, and low- and medium-voltage motor drives.
Automotive: Infineon offers a wide selection of P-channel MOSFET products designed for automotive applications and that are AEC-Q101 qualified.
When used as high-side switches, N-channel MOSFETs require an isolated gate driver or a pulse transformer. The driver needs an additional power supply, while the transformer can sometimes produce incorrect conditions. On the other hand, P-channel MOSFETs can be easily driven as high-side switches with a simple level-shifter circuit, simplifying the circuit and reducing the overall cost.
Infineon's P-channel MOSFETs are available in a diverse range of voltage classes from –12 V to –250 V, catering to various design requirements. The P-channel enhancement mode MOSFETs simplify circuit design and optimize performance, making them ideal for low- and medium-power applications.
The P-channel MOSFETs, including the –12 V range, are perfectly suited for applications such as battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, and low-voltage motor drives. In addition, P-channel MOSFETs such as the –30 V range are commonly used in consumer electronics, including notebooks, laptops, and cell phones, and offer a balance of performance and simplicity for your designs.
The –12 V and –20 V P-channel MOSFETs are available in industry-standard surface-mount power packages. The –30 V and –40 V options are optimized for broad availability through distribution partners.
Choose the perfect P-channel MOSFETs for your needs from the interactive product selector.
P-channel MOSFETs are available in a variety of packages, including D²PAK, DPAK, IPAK, I2PAK, PQFN, SOT-223, TO-220, TO-247, SOT-23, TSOP-6, and SuperSO8, among others.
Pick the right package for your design from the interactive product selector.
Infineon’s vast portfolio of P-channel MOSFETs are suitable for a wide range of industrial and automotive applications.
Industrial: P-channel MOSFETs are ideal for various industrial applications, including battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, onboard chargers, motor control, and low- and medium-voltage motor drives.
Automotive: Infineon offers a wide selection of P-channel MOSFET products designed for automotive applications and that are AEC-Q101 qualified.
When used as high-side switches, N-channel MOSFETs require an isolated gate driver or a pulse transformer. The driver needs an additional power supply, while the transformer can sometimes produce incorrect conditions. On the other hand, P-channel MOSFETs can be easily driven as high-side switches with a simple level-shifter circuit, simplifying the circuit and reducing the overall cost.