IRFS7437
Active and preferred
RoHS Compliant

IRFS7437

40V Single N-Channel StrongIRFET™ Power MOSFET in a D2-Pak package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS7437
IRFS7437
ea.

Product details

  • Budgetary Price €/1k
    0.69
  • ID (@25°C) max
    195 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    230 W
  • Qgd
    51 nC
  • QG (typ @10V)
    150 nC
  • RDS (on) (@10V) max
    1.8 mΩ
  • RthJC max
    0.65 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3.9 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFS7437TRLPBF
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface mount package
  • High-current rating

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High power density

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }