Static Call Analysis for
USCALECAN (?C_STARTUP)

Created from: LX51 LINKER/LOCATER V4.10a
Creation time: 05/07/2007 23:55:10


?PR?MAIN?MAIN (C:000035H - C:000044H)


Maximum Stack: Bottom=8 Bytes (?PR?MAIN_VINIT?MAIN)


Calls to:

?PR?SHINT_VIXINTR11ISR?SHARED_INT (C:000331H - C:0003FBH)


Maximum Stack: Bottom=24 Bytes (?PR?_CAN_VTRANSMIT?CAN)


Calls to:

?PR?MAIN_VINIT?MAIN (C:000003H - C:000024H)


Maximum Stack: Bottom=6 Bytes (?PR?CAN_VINIT?CAN) Top=2 Bytes (?PR?MAIN?MAIN)


Calls to:


Called from:

?PR?CC6_VINIT?CC6 (C:0000B1H - C:000129H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?SHINT_VINIT?SHARED_INT (C:000025H - C:000028H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?ADC_VINIT?ADC (C:0002F4H - C:000330H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?ADC_VSEQSOFTTRIG?ADC (C:0002A9H - C:0002B2H)


Maximum Stack: Top=2 Bytes (?PR?MAIN?MAIN)


Called from:

?PR?_ADC_VSTARTSEQREQCHNUM?ADC (C:0002D1H - C:0002F3H)


Maximum Stack: Top=2 Bytes (?PR?MAIN?MAIN)


Called from:

?PR?ADC_UWGETRESULTDATA0?ADC (C:0003FCH - C:00040CH)


Maximum Stack: Top=18 Bytes (?PR?SHINT_VIXINTR11ISR?SHARED_INT)


Called from:

?PR?UART_VINIT?UART (C:0002B3H - C:0002D0H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?_UART_VSENDDATA8?UART (C:000029H - C:00002DH)


Maximum Stack: Top=18 Bytes (?PR?SHINT_VIXINTR11ISR?SHARED_INT)


Called from:

?PR?CAN_VINIT?CAN (C:00012AH - C:00025FH)


Maximum Stack: Bottom=4 Bytes (?PR?_CAN_VSETLISTCOMMAND?CAN) Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Calls to:


Called from:

?PR?_CAN_VWRITEAMDATA?CAN (C:000260H - C:000298H)


Maximum Stack: Top=8 Bytes (?PR?_CAN_VSETLISTCOMMAND?CAN)


Called from:

?PR?_CAN_VSETLISTCOMMAND?CAN (C:000299H - C:0002A8H)


Maximum Stack: Bottom=2 Bytes (?PR?_CAN_VWRITEAMDATA?CAN) Top=6 Bytes (?PR?CAN_VINIT?CAN)


Calls to:


Called from:

?PR?_CAN_VTRANSMIT?CAN (C:00040DH - C:00044DH)


Maximum Stack: Top=18 Bytes (?PR?SHINT_VIXINTR11ISR?SHARED_INT)


Called from: