Static Call Analysis for
USCALEPWM (?C_STARTUP)

Created from: LX51 LINKER/LOCATER V4.10a
Creation time: 05/07/2007 08:14:43


?PR?MAIN?MAIN (C:000035H - C:000044H)


Maximum Stack: Bottom=8 Bytes (?PR?MAIN_VINIT?MAIN)


Calls to:

?PR?SHINT_VIXINTR10ISR?SHARED_INT (C:000323H - C:0003DAH)


Maximum Stack: Bottom=24 Bytes (?PR?_CAN_VTRANSMIT?CAN)


Calls to:

?PR?MAIN_VINIT?MAIN (C:000003H - C:000024H)


Maximum Stack: Bottom=6 Bytes (?PR?CAN_VINIT?CAN) Top=2 Bytes (?PR?MAIN?MAIN)


Calls to:


Called from:

?PR?CC6_VINIT?CC6 (C:0000B1H - C:000126H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?SHINT_VINIT?SHARED_INT (C:000025H - C:000028H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?ADC_VINIT?ADC (C:0002E6H - C:000322H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?ADC_VSEQSOFTTRIG?ADC (C:00029BH - C:0002A4H)


Maximum Stack: Top=2 Bytes (?PR?MAIN?MAIN)


Called from:

?PR?_ADC_VSTARTSEQREQCHNUM?ADC (C:0002C3H - C:0002E5H)


Maximum Stack: Top=2 Bytes (?PR?MAIN?MAIN)


Called from:

?PR?ADC_UWGETRESULTDATA0?ADC (C:0003DBH - C:0003EBH)


Maximum Stack: Top=18 Bytes (?PR?SHINT_VIXINTR10ISR?SHARED_INT)


Called from:

?PR?UART_VINIT?UART (C:0002A5H - C:0002C2H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?_UART_VSENDDATA8?UART (C:000029H - C:00002DH)


Maximum Stack: Top=18 Bytes (?PR?SHINT_VIXINTR10ISR?SHARED_INT)


Called from:

?PR?CAN_VINIT?CAN (C:000127H - C:000246H)


Maximum Stack: Bottom=4 Bytes (?PR?_CAN_VSETLISTCOMMAND?CAN) Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Calls to:


Called from:

?PR?_CAN_VWRITEAMDATA?CAN (C:000247H - C:00028AH)


Maximum Stack: Top=8 Bytes (?PR?_CAN_VSETLISTCOMMAND?CAN)


Called from:

?PR?_CAN_VSETLISTCOMMAND?CAN (C:00028BH - C:00029AH)


Maximum Stack: Bottom=2 Bytes (?PR?_CAN_VWRITEAMDATA?CAN) Top=6 Bytes (?PR?CAN_VINIT?CAN)


Calls to:


Called from:

?PR?_CAN_VTRANSMIT?CAN (C:0003ECH - C:00042CH)


Maximum Stack: Top=18 Bytes (?PR?SHINT_VIXINTR10ISR?SHARED_INT)


Called from: