Static Call Analysis for
USCALE_extLBM (?C_STARTUP)

Created from: LX51 LINKER/LOCATER V4.10a
Creation time: 05/07/2007 11:31:13


?PR?MAIN?MAIN (C:00043EH - C:0004B9H)


Maximum Stack: Bottom=8 Bytes (?PR?MAIN_VINIT?MAIN)


Calls to:

?PR?SHINT_VIXINTR5ISR?BACKUP_SHARED_INT (C:0006D3H - C:00076AH)


Maximum Stack: Bottom=23 Bytes (?PR?_PUTS?PUTS)


Calls to:

?PR?SHINT_VIXINTR6ISR?BACKUP_SHARED_INT (C:000530H - C:0005DEH)


Maximum Stack: Bottom=23 Bytes (?PR?_PUTS?PUTS)


Calls to:

?PR?SHINT_VIXINTR9ISR?BACKUP_SHARED_INT (C:00076BH - C:000802H)


Maximum Stack: Bottom=23 Bytes (?PR?_PUTS?PUTS)


Calls to:

?PR?SHINT_VIXINTR10ISR?BACKUP_SHARED_INT (C:0005DFH - C:000699H)


Maximum Stack: Bottom=23 Bytes (?PR?_PUTS?PUTS)


Calls to:

?PR?MAIN_VINIT?MAIN (C:0001CFH - C:0001EBH)


Maximum Stack: Bottom=6 Bytes (?PR?CAN_VINIT?CAN) Top=2 Bytes (?PR?MAIN?MAIN)


Calls to:


Called from:

?PR?UART_VINIT?UART (C:0004BAH - C:0004DDH)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?T01_VINIT?T01 (C:0004DEH - C:0004EEH)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?CAN_VINIT?CAN (C:0001ECH - C:0003F9H)


Maximum Stack: Bottom=4 Bytes (?PR?_CAN_VSETLISTCOMMAND?CAN) Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Calls to:


Called from:

?PR?_CAN_VWRITEAMDATA?CAN (C:0003FAH - C:00043DH)


Maximum Stack: Top=8 Bytes (?PR?_CAN_VSETLISTCOMMAND?CAN)


Called from:

?PR?_CAN_VSETLISTCOMMAND?CAN (C:000035H - C:000044H)


Maximum Stack: Bottom=2 Bytes (?PR?_CAN_VWRITEAMDATA?CAN) Top=6 Bytes (?PR?CAN_VINIT?CAN)


Calls to:


Called from:

?PR?_CAN_VTRANSMIT?CAN (C:0004EFH - C:00052FH)


Maximum Stack: Top=17 Bytes (?PR?SHINT_VIXINTR6ISR?BACKUP_SHARED_INT)


Called from:

?PR?SHINT_VINIT?BACKUP_SHARED_INT (C:000003H - C:000009H)


Maximum Stack: Top=4 Bytes (?PR?MAIN_VINIT?MAIN)


Called from:

?PR?_PUTS?PUTS (C:00017EH - C:0001A7H)


Maximum Stack: Top=23 Bytes (?PR?SHINT_VIXINTR5ISR?BACKUP_SHARED_INT)


Called from: