***************************************************************** * INFINEON TECHNOLOGIES * * BCR401U BCR402U BCR405U SPICE2G6 MODEL * * Version: 1.0 * * Date: 2008-04-18 * * Author: J.P. Schaffer * ***************************************************************** * SPICE2G6 MODEL OF THE PNP BIPOLAR TRANSISTOR IN BCR401U * ***************************************************************** .MODEL T0305 PNP ( + IS=100.000F NF=0.995 BF=440 VAF=44.000 IKF=0.07 + ISE=25F NE=2.234 NR=1.005 BR=4.800 VAR=6.960 IKR=0.932 + ISC=0.125P NC=2.074 + RB=4.00 IRB=1 RBM=2.0 + RE=0.800 RC=1.6 + CJE=11.800P VJE=1.000 MJE=0.435 FC=0.750 + CJC=8.700P VJC=0.900 MJC=0.600 XCJC=0.650 + TF=0.600N TR=2.604N PTF=1.000 + XTF=6.500 VTF=2.000 ITF=0.314 + XTB=1.600 EG=1.110 XTI=3.300 + KF=5.000F AF=1.000) ***************************************************************** * SPICE2G6 MODEL OF INTERNAL DIODE IN BCR401U * ***************************************************************** .MODEL D0305 D( + IS=2.4E-16 N=1.08 RS=1.9 + IBV=1.00E-04 BV=7.5E+01 + M=1.00E-01 CJO=1E-14 EG=1.11E+00 + TT=8.66E-09 VJ=2.00E+00 XTI=5.0E+00) ***************************************************************** * Circuit: BCR401U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR401U 1 2 3 4 5 6 RINT 4 6 90 TC1=-1.40E-3 TC2=5.19E-6 RB 10 1 22.0k TC1=1.20E-3 TC2=8.6E-6 D1 4 30 D0305 D2 30 10 D0305 Q1 20 10 6 T0305 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR401U ***************************************************************** * Circuit: BCR402U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR402U 1 2 3 4 5 6 RINT 4 6 43 TC1=-1.40E-3 TC2=5.19E-6 RB 10 1 22.0k TC1=1.20E-3 TC2=8.6E-6 D1 4 30 D0305 D2 30 10 D0305 Q1 20 10 6 T0305 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR402U ***************************************************************** * Circuit: BCR405U * * Nodes 1, 2, 3, 4, 5, 6 correspond to repective pin numbers * ***************************************************************** .subckt BCR405U 1 2 3 4 5 6 RINT 4 6 16 TC1=-1.40E-3 TC2=5.19E-6 RB 10 1 22.0k TC1=1.20E-3 TC2=8.6E-6 D1 4 30 D0305 D2 30 10 D0305 Q1 20 10 6 T0305 R1 20 2 0.01 R2 20 3 0.01 R3 20 5 0.01 .ends BCR405U