Motor Control Demo Kit (BLDC Drive)

The Motor Control Demo Kit is specially designed to enable easy evaluation on complex motor drive design at an optimized cost. Powered by a high performance 8-bit XC866 Microcontroller and the SPB80N08S2L-07 OptiMOS® Power Transistor, this BLDC Drive Demo Kit can support any 3-phase motor control mechanism; e.g. Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM), and Induction Motor.

The Motor Control Demo Kit includes source codes and schematics to guide you into creating your own Hall Sensor BLDC motor control. The components with this kit may also be used independently for your further evaluation on other powerful peripheral features available on the XC866 microcontroller.

This Kit Includes

Hardware Resources

  • XC866 Starter Kit Board
  • Motor Driver Board
  • BLDC Motor
  • Motor Driver Board Power Supply*
  • XC866 Starter Kit Power Supply
  • RS 232 Serial Cable
  • Infineon Motor Control CD

    * Motor Driver Board Power Supply input specifications might differ due to regional power requirements and may not be included in the motor control demo kit.
     

Infineon Components

  • SAK-XC866-4FR Pb Free (8-bit Microcontroller)
  • SPB80N08S2L-07 (OptiMOS® Power Transistor)

Software (Motor Control CD)

  • Autocode Generator
  • Compiler / Debugger (Evaluation Version)
  • Programmer / Flash Tool

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office