- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
About
We provide a comprehensive portfolio of Intelligent Power Modules (IPMs) covering a wide range of semiconductor technologies, package types, and voltage/current ratings. The series includes CIPOS™ Nano, CIPOS™ Micro, CIPOS™ Mini, and CIPOS™ Maxi, each optimized for specific power levels and application requirements.
Our IPMs integrate high-performance MOSFETs, IGBTs, and SiC devices with next-generation gate driver ICs for precise switching control, as well as optimized thermo-mechanical designs for improved heat dissipation and mechanical robustness. These technologies enable higher power density, reduced conduction and switching losses, and extended system lifetime under demanding operating conditions.
CIPOS™ IPMs are highly integrated, compact power modules designed to drive motors in a wide range of applications within the power range of 20 W to 5 kW. Applications include dishwashers, fans, air conditioning units, washing machines, refrigerators, air purifiers, HVAC, motor drives, and industrial drives.
A wide selection of modules enables optimum PCB design, size, and system costs. This simplifies the motor drive design, improves reliability, and lowers component count while significantly reducing the time to market.
The CIPOS™ IPM family offers a wide portfolio for power ranges between 20 W and 5 kW. Based on the voltage, size, and cost requirements of your application, you can choose between CIPOS™ Nano, CIPOS ™ Micro, CIPOS™ Mini, and CIPOS™ Maxi families.
- CIPOS™ Nano: the smallest, cost-effective modules for applications with a voltage range between 100 V and 600 V
- CIPOS™ Micro: compact package size with high efficiency and optimized for low power applications of 500 W or less
- CIPOS™ Mini: designed for high power density, easy power extension, and power optimization for applications spanning a wide current range from 4 A to 50 A.
- CIPOS™ Maxi: integrated with CoolSiC™ 1200 V or TRENCHSTOP™ IGBT7, and 1200 V rugged 6-channel SOI gate driver to provide the most compact packages and enhanced robustness in the IPM 1200 V class
The increased power efficiency achieved by utilizing CIPOS™ IPMs can decrease annual energy requirements by up to 24 billion kWh – this amounts to the annual power consumption of 7 million German households. It also reduces up to 14 million tons of CO2 a year, a significant amount that has a considerable environmental impact.
We provide a comprehensive portfolio of Intelligent Power Modules (IPMs) covering a wide range of semiconductor technologies, package types, and voltage/current ratings. The series includes CIPOS™ Nano, CIPOS™ Micro, CIPOS™ Mini, and CIPOS™ Maxi, each optimized for specific power levels and application requirements.
Our IPMs integrate high-performance MOSFETs, IGBTs, and SiC devices with next-generation gate driver ICs for precise switching control, as well as optimized thermo-mechanical designs for improved heat dissipation and mechanical robustness. These technologies enable higher power density, reduced conduction and switching losses, and extended system lifetime under demanding operating conditions.
CIPOS™ IPMs are highly integrated, compact power modules designed to drive motors in a wide range of applications within the power range of 20 W to 5 kW. Applications include dishwashers, fans, air conditioning units, washing machines, refrigerators, air purifiers, HVAC, motor drives, and industrial drives.
A wide selection of modules enables optimum PCB design, size, and system costs. This simplifies the motor drive design, improves reliability, and lowers component count while significantly reducing the time to market.
The CIPOS™ IPM family offers a wide portfolio for power ranges between 20 W and 5 kW. Based on the voltage, size, and cost requirements of your application, you can choose between CIPOS™ Nano, CIPOS ™ Micro, CIPOS™ Mini, and CIPOS™ Maxi families.
- CIPOS™ Nano: the smallest, cost-effective modules for applications with a voltage range between 100 V and 600 V
- CIPOS™ Micro: compact package size with high efficiency and optimized for low power applications of 500 W or less
- CIPOS™ Mini: designed for high power density, easy power extension, and power optimization for applications spanning a wide current range from 4 A to 50 A.
- CIPOS™ Maxi: integrated with CoolSiC™ 1200 V or TRENCHSTOP™ IGBT7, and 1200 V rugged 6-channel SOI gate driver to provide the most compact packages and enhanced robustness in the IPM 1200 V class
The increased power efficiency achieved by utilizing CIPOS™ IPMs can decrease annual energy requirements by up to 24 billion kWh – this amounts to the annual power consumption of 7 million German households. It also reduces up to 14 million tons of CO2 a year, a significant amount that has a considerable environmental impact.
Design resources
Explore our Cutting-Edge Boards & Designs
Unleashing the power of our PCB Design data
Discover our training offerings about Intelligent power modules (IPM)
Enable success with our Partner Service offerings