Wireless Features
I²RF™ - Intelligent Interfaces via RF Technology
Wireless features are supported by all products in the I²RF ™ family. Featuring a 2.4GHz license free ISM band, full-duplex 2-way communication, robust and transparent data transfer, high reliabiliy through adaptive frequency hopping (AFH) and already embedded in Firmware they offer a ready to go solution.
- ISM 2,402 ... 2,482 GHz, 40 Channel
- TX power 0 dB, Rx sensitivity - 89 dBm (range 30 to 100m)
- Modulation GFS, Bit rate 4/3 MHz, Frame length 6 ms
- Adaptive Frequency-Hopping (AFH)
- Free scaling User Data rate between 2 KBits/s to 992 KBit/s
- Connection 1 Master with 1 to 128 Slaves
- Data and/or Voice Connection
- Point to point for Master - Slave Connections
- Multi point for Master to n-Slave Connections
- Broadcast connection with or without return channel
- Supports QoS with FEC and CRC and ARQ