TDA5230 - UWLink Evaluation Kit
The TDA5230 UWLink Evaluation Kit will support you in testing Infineon’s TDA5230 SmartLEWIS™ RX product on system level and to develop and debug your Wireless Control application. This Kit comes in a compact USB-stick housing and exists of the UWLink Mainboard and stacked TDA5230 UWLink Extension Board and may be used in two alternative scenarios:
- Using the UWLink Mainboard as an open programmable XC886 microcontroller board: You can implement your own TDA5230 demonstration or application software using Keil’s μVision 4 programming environment. A specific TDA523x library and SW-framework (low level SPI interface example code) simplify your work. A typical application example implemented on the TDA5230 UWLink is documented in the Application Note "TDA523x - MessageID Demo and Example".
- Using the TDA5230 UWLink Extension Board as a stand-alone-module with any other embedded system environment.
Note: In contrast to other UWLink combinations, the TDA523x UWLink may not be used as a pre-programmed interface to an MS-Windows PC-Evaluation-Software (TDA523x Explorer).
Before you can experience the full capabilities of UWLink you have to download and install the latest package of complementary software. A step-by-step guideline comes together with the UWLink Evaluation Kit or can be found in the TDA5230 Extension Board User Guide.
Content of the TDA5230 UWLink Evaluation Kit:
- 1x UWLink Mainboard
- 1x TDA5230 Extension Board
- ¼ lambda Antenna; reduced size with 50-Ohm SMA connector
- The kit comes in a USB-stick plastic housing
Additional Support for Download:
- Configuration Software (IAF Tool: GUI to generate application specific configurations)
- TDA523x protocol examples
- Comprehensive product documentation on the product webpage
Order Information:
| Type | Frequency Band | Ordering Code |
|---|---|---|
|
TDA5230-434-USB-UWLINK |
434MHz |
SP000559072 |
- Documents
- Contact us
Document Types
| Title | Date | Version | Size |
|---|---|---|---|
|
|
|||
TDA523x - MessageID Demo and Example (TDA523x_AN_MessageIDDemo_V1.1.pdf) |
31 8 2010 | 1.1 | 1.3 MB |
|
|
|||
TDA5230 Extension Board - Read Me First (ReadMeFirst_UWLink_TDA5230_ExtensionBoard_v1.0.pdf) |
18 10 2010 | 1.0 | 670 KB |
TDA523x - Configuration Software (TDA523x_SW_IAFConfiguration_V2.0.0.zip) |
01 1 2007 | 2.0.0 | 9.3 MB |
|
|
|||
TDA523x - Basic Application Software in C (TDA523x_SW_Basic Application_V1.1.zip) |
07 2 2013 | 1.2 | 1.9 MB |