Starter Kit TC1796, TC1792
|
MCU Derivates: SAK-TC1796-256F150E
CPU Clock: 150 MHz
Including:
|
|
On-Chip Memory:
- 2 MByte embedded program flash with ECC,
- 128 KByte data flash for scalable 16 KByte EEPROM emulation,
- 192 KByte on-chip SRAM,
- 16 KByte instruction cache.
On-Boards Memory:
- Burst FLASH up to 16 MBytes (default: 4 MBytes),
- asynchronous SRAM up to 1MBytes (default),
- optional synchronous SRAM up to 8 MBytes.
Interfaces:
- One USB connector for ASC0 Interface via virtual COM port, JTAG (OCDS Level1)
– 16-pin header for JTAG interface (OCDS Level 1)
– 2 x 10pin (2x5) header for CAN High Speed Transceiver (CAN0 and CAN1)
– Four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
– 2 x SUB-D9 Plug connector for FlexRay (optional)
– ETK connector (optional)
Components:
– Infineon’s Next generation micro controller supply TLE 7368 G
– Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,5 Volt)
– 2 x Infineon’s High Speed CAN-Transceiver TLE 6250 GV33
– USB to UART bridge FT2232D (FTDI)
– SPI EEPROM (Atmel)
– LED indicating /HDRST (ESR0) active state
– LED indicating active miniWiggler
– LED switched via DAS software
– 8 general purpose LEDs
– Reset switch
– 8-pin Dip switch (Hardware Boot Configuration)
– Infineon’s FlexRay Communication Controller SAK-CIC310 (optional)
– 2 x FlexRay Transceiver AS8221(AMS) or TJA1080 (NXP) (optional)
Order Nr.:
KIT_TC1796_SK
Price: 599,- EUR
How to order?
or please contact your local distributor: http://www.infineon.com/distribution.