Application Kits
| Microcontroller Application Kits | |||||
| Name / Type | Controller | Price* [EURO] | Description | ||
|---|---|---|---|---|---|
| Application kit for Field Oriented Control using XC886/888 /
KIT_AK_XC800_FOC_V1 |
XC886/888 | 249,- | Application kit for Field Oriented Control using XC886/888 (PMSM motor 24V) | ||
| 12V – Brushless DC Drive Application Kit /
KIT_AK_XC866_BLDC |
XC866 | 249,- | Motor Control Demo Kit for Block Commutation (20V ~ 45V, 0A ~ 16A) | ||
| 3-Phase Motor Drive Application Kit /
KIT_AK_3PHASE_DRIVE_V1 |
XC886 | 449,- | 3-phase motor drive application kit for PMSM and induction motors (110 V/220 V) | ||
| XC866 LIN Stepper Motor Application Kit /
KIT_AK_XC886_LIN_STEPPER |
XC866 | 149,- | Stepper Motor Kit using XC866 | ||
| DAvE Drive Application Code Generator /
KIT_AK_DaveDrive_V3 |
XC800,
|
349,- | Scalable Low Voltage PMSM-Motor Drive Kit with DAvE Drive | ||
| FOC Motor Drive Application Kit /
KIT_AK_FOCDRIVE_V1 |
XC878, XE164F | 399,- | Scalable Solution for Field Oriented Control (FOC) | ||
| Dual Motor Drive Application Kit /
KIT_AK_2MOTORDRIVE_V1 |
XC878, XE164F | 499,- | Scalable Solution for High Voltage Field Oriented Control (FOC) and Power Factor Correction (PFC) | ||
| Automotive BLDC Motor Drive Kit /
KIT_AK_TLE7184_V1 |
XC886, XC2238N | 399,- | Scalable Automotive Solution for Field Oriented Control or Block Commutation | ||
| IO-Link Eval Kit /
KIT_IOLINK_USB_V1 |
XE166, XC822 | 249,- | Low cost USB kit allowing the customer to easily evaluate an IO-Link Master and Device configuration | ||