8ビット・マイクロコントローラ

SAFXC8661FR_1_72dpi_144px_content


The new and advanced XC800 family of 8-bit microcontrollers offers a wide selection of products, combining a high performance 8051 core with on-chip Flash and ROM memory as well as a powerful mix of peripherals such as an enhanced CAPCOM6 (CC6), CAN, LIN and 10-bit ADC. 

The C500/C800 family, based on the industry standard 8051 architecture, has been successfully designed into various market segments such as industrial and automotive applications. It success has been driven by a strong mix of peripheral functions with the availability of different memory sizes.

お問い合せ(日本国内)

インフィニオン テクノロジーズ ジャパン株式会社:

購入に関して

国内販売代理店

 
 
Title Date Version Size
Product Family Overview

XC800 Family - Highly integrated and cost-effective 8-bit flash microcontrollers (XC800_family_overview.pdf)

16 5 2008 - 3.7 MB

Infineon Microcontrollers - Part Numbering Scheme (MC_naming_convention_5june2009.pdf)

05 6 2009 - 44 KB
Application Notes

Sensorless Control of Brushless DC Motor using Infineon XC864 Microcontroller - description (ap0809110_Sensorless_Control_BLDC_XC864.pdf)

29 9 2009 V1.0 2 MB

Sensorless Control of Brushless DC Motor using Infineon XC864 Microcontroller - software (AP0809110_Sensorless_Control_BLDC_XC864.exe)

29 9 2009 V1.0 1.2 MB

Sensorless FOC on XC878 (ap0809010_Sensorless_FOC_XC878.pdf)

23 4 2009 V1.0 2.7 MB

XC878 Class B Software Library (AP0808913_XC878ClassB_Library.pdf)

31 3 2009 V1.3 1.7 MB

XC878CM Drive Card - Hardware Description (AP0808810_XC878DriveCard.pdf)

11 2 2009 V1.0 2.3 MB

Low Voltage 3phase Inverter with MOSFETs and 6ED driver - Hardware Description (AP9000110_LVinverter.pdf)

11 2 2009 V1.0 4.1 MB

XC878 Flash Download Using Bootstrap Loader -description (ap0808310_XC878_Flash_Download_Using_BSL.pdf)

01 8 2008 v1.0 1 MB

XC878 Flash Download Using Bootstrap Loader - software (ap0808310_XC878_Flash_Download_Using_BSL.exe)

01 8 2008 v1.0 308 KB

XC864 Flash Download Using Bootstrap Loader - description (ap0808410_XC864_Flash_Download_Using_BSL.pdf)

01 8 2008 v1.0 1.1 MB

XC864 Flash Download Using Bootstrap Loader - software (ap0808410_XC864_Flash_Download_Using_BSL.exe)

01 8 2008 v1.0 308 KB

Using CCU6 for BLDC control with synchronous rectification - description (AP0807810_XC866_CCU6E_for_BLDC_control.pdf)

01 9 2008 V1.0 874 KB

Using CCU6 for BLDC control with synchronous rectification - software (AP0807810_XC866_CCU6E_for_BLDC_control.exe)

01 9 2008 V1.0 378 KB

CORDIC and MDU for Constant V/F control of Induction Motor - description (AP0808610_XC88x_XC878_CORIDC_MDU_Constant_VF_Control_IM.pdf)

01 9 2008 V1.0 417 KB

CORDIC and MDU for Constant V/F control of Induction Motor - software (AP0808610_XC88x_XC878_CORIDC_MDU_Constant_VF_Control_IM.exe)

01 9 2008 V1.0 626 KB

Programming the Analog-to-Digital Converter on XC800 family of Microcontrollers - description (AP0806310_Programming_ADC_XC800_Family_Microcontrollers.pdf)

01 9 2008 V1.0 863 KB

Programming the Analog-to-Digital Converter on XC800 family of Microcontrollers - software (AP0806310_Programming_ADC_XC800_Family_Microcontrollers.exe)

01 9 2008 V1.0 2.5 MB

Real-Time Kernal (RTX-51) on XC88x (AP0807710_RTX_on_xc88x.pdf)

17 6 2008 V1.0 646 KB

Drive Monitor, Hardware Description (ap0807120_DriveMonitor.pdf)

20 3 2009 V2.0 3.3 MB

XC886CM Drive Card (ap0807010_XC886DriveCard.pdf)

25 12 2007 V1.0 1.6 MB

XC866/XC886/XC888 EEPROM EMULATION -description (ap0805710_XC8xx_eeprom_emulation.pdf)

01 10 2007 v1.0 1.1 MB

XC866/XC886/XC888 EEPROM EMULATION - software (AP0805710_XC8xx_eeprom_emulation_.exe)

01 10 2007 v1.0 4.2 MB

Safeguarding the Microcontroller under Out-of-Spec Noise Conditions (ap0806410_Safeguarding_the_uC.pdf)

01 10 2007 V1.0 320 KB

Migration from Keil to SDCC for XC800 (AP0806510_XC800_Migration_Keil_2_SDCC.pdf)

18 9 2007 V1.0 359 KB

XC886 Stand-Alone MultiCAN Controller (SAMC) User's Guide (Software) (AP0806213_XC886_Standalone_MultiCAN.exe)

03 7 2007 V1.3 392 KB

XC886 Stand-Alone MultiCAN Controller (SAMC) User's Guide (Description) (AP0806210_XC886_Standalone_MultiCAN.pdf)

03 7 2007 V1.0 2.3 MB

Microcontrollers XC800 Family Power Saving Features - Achieving Low Power Requirements on Applications, V1.1 (ap0805611_power_saving_features.pdf)

04 7 2007 V1.1 1 MB

Sensorless Field Oriented Control for PMSM Motors (AP0805910_Sensorless_FOC.pdf)

25 5 2007 1.0 1.4 MB

XC800 - Loading the Code to XRAM and Executing it (AP0805810_Load_Code_To_XRAM.pdf)

09 3 2007 V1.0 468 KB

XC88x CAN BSL example - description (ap0805511_CAN_BSL_Example_XC88x.pdf)

07 12 2006 V1.1 707 KB

XC88x CAN BSL example - software (ap0805511_CAN_BSL_Example_XC88x.exe)

07 12 2006 V1.1 736 KB

XC800 RMAP and Paging in Interrupt Events (ap0805310_RMAP_and_Paging.pdf)

01 10 2006 V1.0 463 KB

Start-up Control Algorithm for Sensorless and Variable Load BLDC Control Using Variable Inductance Sensing Method-description (ap0801810_Sensorless_Variable_Inductance_Sensing.pdf)

01 10 2006 V1.0 1.3 MB

Start-up Control Algorithm for Sensorless and Variable Load BLDC Control Using Variable Inductance Sensing Method -software (ap0801810_Sensorless_Variable_Inductance_Sensing.exe)

01 10 2006 V1.0 423 KB

Sensorless Brushless DC Motor ControlUsing Infineon 8-bit XC866 Microcontroller-description (AP0801910_Sensorless_BLDC_Control.pdf)

01 10 2006 V1.0 1.3 MB

Sensorless Brushless DC Motor Control Using Infineon 8-bit XC866 Microcontroller-software (AP0801910_Sensorless_BLDC_Control.exe)

01 10 2006 V1.0 1.2 MB

Brushless DC Motor Control with Hall Sensors Using Infineon 8-bit XC866 Microcontroller -description (AP0802610_Hall_Sensor_BLDC_Control.pdf)

01 10 2006 V1.0 882 KB

Brushless DC Motor Control with Hall Sensors Using Infineon 8-bit XC866 Microcontroller -software (AP0802610_Hall_Sensor_BLDC_Control.exe)

01 10 2006 V1.0 1.4 MB

Migration of Flash to ROM Device: Memory Protection Configurations (ap0804910_Migration_of_Flash_to_ROM_Device.pdf)

01 7 2006 V1.0 339 KB

XC866 BB Step XC866 Flash Download Using BSL (ap0801311_XC866_Flash_Download_Using_BSL.pdf)

01 1 2006 V1.1 897 KB

XC866 BB Step XC866 Flash Download Using BSL - software (ap0801311_XC866_Flash_Download_Using_BSL.exe)

01 1 2006 V1.1 348 KB

Optimized Space Vector Modulation and Over-modulation with the XC866 (Description) (ap0803620_Space_Vector_Modulation.pdf)

01 9 2005 V2.0 320 KB

Optimized Space Vector Modulation and Over-modulation with the XC866 (Software) (AP0803620_Space_Vector_Modulation.exe)

01 9 2005 V2.0 349 KB

Two Phase Stepper Motor Control with the XC866 (Documentation) (ap0801510_Two_Phase_Stepper_Motor_Control.pdf)

21 9 2005 V1.0 321 KB

Two Phase Stepper Motor Control with the XC866 (Software) (ap0801510_Two_Phase_Stepper_Motor_Control_1.exe)

21 9 2005 V1.0 317 KB

EMC Design Guideline for Microcontroller Board Layout (ap2402633_EMC_Guidelines.pdf)

30 10 2006 V3.3 3.2 MB

Connecting serial EEPROMs (Documentation) (ap0800611_eeprom_interfacing_c868.pdf)

01 4 2005 V1.1 207 KB

Connecting serial EEPROMs (Software) (ap0800610_eeprom_interfacing_c868.exe)

01 4 2002 V1.0 292 KB

C515 - CAN Bit Timing - Calculation: CP_515CEXE 1 (ap082801.exe)

01 1 1998 V0.1 673 KB

C515 - CAN Bit Timing - Calculation (Description) (ap082801.pdf)

01 8 1997 V0.1 85 KB

Simulating an asynchronous serial interface (USART) via the on-chip synchronous serial interface (SSC) 1 (ap0803210_Emulating_USART_via_SSC.pdf)

01 2 2004 V1.0 329 KB

Simulating an asynchronous serial interface (USART) via the on-chip synchronous serial interface (SSC) 2 (Ap0803210_Emulating_USART_via_SSC.exe)

01 9 1998 V1.0 294 KB

Emulating an asynchronous serial interface (USART) via software routines (ApNote) (ap0803110_Emulating_USART_via_software.pdf)

01 2 2004 V1.0 331 KB

Emulating an asynchronous serial interface (USART) via software routines (prog-files) (Ap0803110_Emulating_USART_via_software.exe)

01 9 1999 V1.0 294 KB

C504 Important application hints for dead time generation with the Capture , Compare Unit (ap0802310_Application_Hints.pdf)

01 2 2004 V1.0 294 KB

Software for Generating sinusoidal 3-Phase-Currents for Induction Machines with the C504/C508 - description (ap0802211_3-Phase-Currents.pdf)

01 2 2004 V1.1 495 KB

Software for Generating sinusoidal 3-Phase-Currents for Induction Machines with the C504/C508 - description (ap0802211_3-Phase-Currents.pdf)

01 2 2004 V1.1 495 KB

Data Scrambling Feature in C868P Microcontroller (ap0800901_DataScrambling_C868P.pdf)

01 7 2003 V0.1 353 KB

Analog Aspects of Analog / Digital Converters (ap2402810_.pdf)

01 5 2001 V1.0 819 KB

Using an I2C LCD with the Infineon C500 microcontroller family. Reference code and applications including visual effects (ap2402701_.pdf)

01 11 1999 V1.0 505 KB

Using an I2C LCD with the Infineon C500 microcontroller family. Reference code and applications including visual effects. (ap242701.exe)

01 11 1999 V1.0 349 KB

LCD Control Using the C505L (2) (ap_note_082902_2.exe)

01 5 1999 V0.2 295 KB

Ceramic Resonator Oscillators and the C500 and C166 Microcontroller Families (ap2402401_.pdf)

01 4 1999 V0.1 793 KB

Interfacing SLx 24Cxx I2C-Bus 1 (ap083701.pdf)

01 3 1999 V0.1 266 KB

Interfacing SLx 24Cxx I2C-Bus 2 (ap083701.exe)

01 3 1999 V0.1 308 KB

ADIS51 - Disassembler with One-Line Assembler for the 8051 and C500 8-Bit Microcontroller Family - description (ap082701.pdf)

13 7 2005 165 KB

ap08027 ADIS51 - Disassembler with One-Line Assembler for the 8051 and C500 8-Bit Microcontroller Family - software (ADIS51.exe)

09 3 2007 304 KB

Connecting C166 and C500 Microcontrollers to CAN (81C90,91) (p2900010_C166_C500_CAN.pdf)

01 1 2004 605 KB

The CAN Controller in the C515C (ApNote) (ap082001.pdf)

01 12 1996 V0.1 493 KB

The CAN Controller in the C515C (prog-file) (ap082001.exe)

01 5 1997 V0.1 285 KB

Power Supply Concept for the C515C (ap082501.pdf)

01 5 1997 V0.1 113 KB

C504 - CCU, Block Commutation Mode (ap080012.pdf)

01 3 1996 V1.2 132 KB

Design Guideline for XC800 Microcontroller Board Layout (AP0806610_XC800_PCB.pdf)

01 10 2007 v1.0 1.2 MB