SPIDER - MultiChannel SPI Driver for Relay Control (Body)

SPIDER -SPI Driver for Enhanced Relay Control: For Body Application (Bulbs, Relays, LEDs)
SPIDER products are the smallest relay driver in the market with innovative features and packages. The new modular family is scaled by R DS(on), packages and add-on features. They come in 4- and 8-channel low-side (SPIDER LS) configurations, as well as configurable 8-channel high/low side (SPIDER HS/LS) configurations.

PG-SSOP-24-5 

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Family Channels RDS (on) (typ) VDD VDS(CL)
Matching Results: 15        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
TLE 7231G in production Buy PG-DSO-14 Spider LS
4.0
1.0 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7233G in production Buy PG-SSOP-24 Spider LS
4.0
1.0 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7230R in production Buy PG-DSO-36 Spider LS
8.0
0.8 Ohm
4.5 - 5.5 V
48.0 - 60.0 V
TLE 7240SL in production Request PG-SSOP-24 Spider LS
8.0
1.5 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE7243SL in production Request PG-SSOP-24 Spider LS
8.0
1.2 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE7244SL in production Request PG-SSOP-24 Spider LS
8.0
0.8 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7234E in production Buy PG-SSOP-24 Spider HS/LS Configurable
8.0
0.9 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7235G in production Buy PG-DSO-20 Spider HS/LS Configurable
8.0
0.85 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7235E in production Buy PG-SSOP-24 Spider HS/LS Configurable
8.0
0.9 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7236E in production Request PG-SSOP-24 Spider HS/LS Configurable
8.0
0.9 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7237GS in production Buy PG-SSOP-24 Spider HS/LS Configurable
8.0
0.9 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7238GS in production Buy PG-SSOP-24 Spider HS/LS Configurable
8.0
0.9 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7239GS in production Buy PG-SSOP-24 Spider HS/LS Configurable
8.0
0.9 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7234G in production Buy PG-DSO-20 Spider HS/LS Configurable
8.0
0.85 Ohm
3.0 - 5.5 V
41.0 - 52.0 V
TLE 7236G in production Buy PG-DSO-20 Spider HS/LS Configurable
8.0
0.85 Ohm
3.0 - 5.5 V
41.0 - 52.0 V