CAN Transceivers

The Control Area Network (CAN) serial bus system with multi-master capabilities, originally developed for use in automobiles, operates at data rates of up to 1MBaud, following the ISO 11898 international standard. Because of its ability to function in harsh environments at low costs, CAN has found its way into (almost) all applications within a vehicle (as Body, Safety and Power train). CAN is also widely used in industrial applications.

As an active member of the CAN consortium Physical Layer and Conformance Tests working groups, Infineon is a key player in developing innovative and robust solutions.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Transmission ratemax Quiescent Current (max.) Bus Wake-up capability Additional Features Wake-up inputs
Matching Results: 7        
reset all selections         reset reset reset reset reset
descending ascending     descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
High Speed
TLE 6250G in production Buy PG-DSO-8 1.0 Mbit/s
< 10 µA @ 5V standby
No
RM, INH
No
TLE 6250G V33 in production Buy PG-DSO-8 1.0 Mbit/s
< 10 µA @ 5V standby
No
INH, Vio
No
TLE 6251DS in production Request PG-DSO-8 1.0 Mbit/s
< 30 µA @ 5V standby
Yes
STB, SPLIT
Bus wake-up
TLE 6251G in production Buy P-DSO-14   1.0 Mbit/s
< 30 µA @ 5V standby
Yes
NSTB, WK, EN, NERR, INH, Vio
Bus wake-up + wake-up pin
TLE 6251-2G in production Request PG-DSO-14 1.0 Mbit/s
< 30 µA @ 5V standby
Yes
NSTB, WK, EN, NERR, INH, Vio
Bus wake-up + wake-up pin
Low Speed
TLE 6255 G in production Buy P-DSO-14   33.0 kbit/s
< 70 µA sleep mode
Yes
Mx, RSL, LOAD
Bus Wake-up
TLE 6254-3G in production Buy PG-DSO-14 125.0 kbit/s
< 65 µA sleep mode
Yes
INH, NERR, NSTB, ENT, WK, RTL, RTH
Bus wake-up + wake-up pin