オルタネータ用レギュレータ

  • 製品
  • ハイライト
  • 技術資料他
  • ボード
  • シミュレーション
  • ビデオ
  • Forums
  • サポート
  • ソフトウエア&ツール
  • myInfineon

オルタネータ制御用IC TLE8880は、特にクローズドループ電圧制御用に設計されたフル装備のモノリシックレギュレータで、回転界磁巻線を装備した車載用12V多相オルタネータに使用できます。このレギュレータは、標準のLINインターフェイスを介してエンジンマネージメントECUまたはエネルギーマネージメントECUと通信できます。バッテリ電圧は10.616Vの間で正確な値に調整されます。このレギュレータはパラメータを自由に調整できるため、通信インターフェイスがなくても動作します。

TLE8880VDA LIN Alternator Regulator仕様に準拠しています。

出力ドライバ段は60mΩの標準的なR DS(on)のハイサイドDMOSで構成されており、最大12Aの励磁電流を界磁巻線に供給できます。このチップはオルタネータ配線に8kVESD保護機能を備えています。EEPROMも備えており、調整可能なパラメータをプログラムすることで、特定のメーカーやアプリケーションのニーズに合わせてオルタネータをカスタマイズできます。

 

   Alternator_regulator-TLE8880


製品 OPN 製品ステータス オンライン注文 パッケージ Green Assembly Type Interfaces EEPROM adjustable Voltage Class Voltage Measurement Range
検索結果: 2                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
TLE8880TN  

TLE8880TNAKSA1

active and preferred

 

 

PG-TO220-5

Soldering
LIN 1.3
Yes
12.0 V
9.0 V
16.0 V
TLE8880TN2  

TLE8880TN2AKSA1

active and preferred

 

 

PG-TO220-5

Welding
LIN 1.3
Yes
12.0 V
9.0 V
16.0 V

Product Brief

Title Size Date Version
265 KB 30 4 2014

Application Notes

Title Size Date Version
500 KB 12 6 2014 02_00
834 KB 12 6 2014 01_00
1 MB 12 6 2014 02_00

Product Selection Guide

Title Size Date Version
11.5 MB 03 11 2016 01_02

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon

Development Tools

Title Size Date Version
7 MB 17 7 2014
94 KB 12 6 2014 01_00