Mobile Software
Select a Subcategory
As a fully owned subsidiary of Infineon Technologies AG, Comneon also provides software for the Infineon mobile phone platforms.
Comneon employs more than 400 skilled engineers based in locations in Europe, U.S. and the Asia who team up to develop best-in-class 2G and 3G software solutions, using state-of-the-art development and configuration management tools.
Voice Centric Protocol Stack
Comneon’s GSM Voice Centric Protocol Stack is optimised for the ultra-low-cost mobile communication segment. It is a stable and mass-production proven product offering GSM Voice & SMS functionality including Dual Band Stack, EMEA Version 900/1800 MHz band, NAFTA version 850/1900 band, … more
Dual Mode Protocol Stack Family
Comneon’s Dual Mode Protocol Stack is compliant with 3GPP GSM, GPRS, EDGE and WCDMA FDD specifications. It provides a wide range of advantages including HSPA / HSUPA / HSPA+, Inter-RAT Handover and Cell Reselection, Network Assisted Cell Change from UTRAN to GERAN, … more
IMS Device Framework
Comneon’s IMS Device Framework has been steadily enhanced to ensure its full compliance with 3GPP Release 6 specifications. It is scaled to support a wide range of possible applications such as Video, File and Image Sharing, Voice-over-IP (VoIP), OMA Instant Messaging, Presence enabled Phone Book, Push-to-Talk (PoC). With its IMS, Comneon joined the Rich Communication Suite (RCS) initiative. ... more