Bluetooth® Applications

Infineon Bluetooth solutions with FW up to HCI include all mandatory and optional features of the core specifications. It makes the devices generic usable for all applications, from complex multi-user scenarios in a mobile phone or car kit, to dedicated applications like a mono headset or a point-to-point data connection. The advanced adaptive frequency hopping and high noise immunity to disturbers provide excellent performance in applications where multiple Bluetooth ® devices or WLAN are present.

4.9_460_q_Nov07

お問い合せ(日本国内)

インフィニオン テクノロジーズ ジャパン株式会社:

関連リンク