Battery Management
The Battery Managements Systems (BMS) controls battery charge and discharge. An intelligent battery management system is necessary to lengthen battery life, which reduces the vehicle cost over its entire lifetime. The system constantly controls the functionality and charge of the battery cells. As they age, the storage capacity of the individual battery cells may lessen. The challenge is to optimize cell utilization. Circuits to test the cells, and active balancing of the cells during the charging and discharging process enable the battery life and range to be effectively lengthened. Infineon’s solution for active cell balancing increases usable battery capacity by at least 10 percent. The company’s microcontrollers and sensors monitor functionality, charge and depth of discharge. These include the 8-bit XC886CM microcontroller family, the 16/32-bit XC22xx microcontroller family, the OptiMOS™ low-voltage MOSFETs, the TLE 6250/51 CAN transceivers as well as the TLE 6389-2GV and the TLE 42994GM voltage regulators.
System Benefits
|
|