Window Lift Module / Door Module Rear
This example application diagram covers window lift control using the TLE7810 integrated system IC (Embedded Power). All functionality is integrated into a single package, including the microcontroller (XC866), voltage regulator, LIN transceiver, and output drivers to control power window relays.
This example is focused on rear doors, but may also be applicable to front doors if additional functionality such as door lock and mirror control is implemented separately or controlled centrally via the Body Control Module.