Application kit for Field Oriented Control using XC886/888
The FOC Drive Application Kit provides customers with a cost-effective method of evaluating and developing Permanent Magnet Synchronous Motor (PMSM) control applications using the FOC technique. The kit is featuring the CANmotion evaluation board which integrates the XC886CM MCU and a 3-phase power inverter providing all the necessary functions to control a 24V PMSM motor. The complete FOC source code along with a free tool chain offers the designers a Plug & Play solution to jump start FOC development.
A CAN to USB bridge is available in the kit for hex code download and parameter adjustments. A CAN message based user interface enables the users to set and modify all motor control parameters for speed and current control. Pre-compiled demos provide a platform for easy evaluation and performance measurement of the FOC algorithm.
|
Key Features: |
Benefits: |
|---|---|
|
|
Order Nr: KIT_AK_XC800_FOC_V1
Price: 249,- EURO
For more information about Infineon's XC886/888 devices, please visit our product page at: http://www.infineon.com/8-bit-microcontrollers