FOC Drive Application Kit
Scalable Solution for Field Oriented Control (FOC)
The kit is built around the two novel Infineon MCU’s, namely the XC878 and the XE164F MCU both capable of running Field Oriented Control (FOC).
Coming along with optimized motor control software as well as a digitally isolated real time monitoring tool, the kit offers an easy-to-use reference platform. The power stage is capable of driving a Permanent Magnet Synchronous Motors (PMSM).
The Application Kit is designed for the purpose of motor control trainings/seminars and to evaluate the performance of real time capabilities of the Infineon microcontrollers. It offers designers a shorter time-to-market for energy efficient motor control designs targeting excellent torque dynamics, reduced noise and high system reliability.
Order code: KIT_AK_FOCDRIVE_V1
Price: 399,- EURO
Block diagram (for more details click on the box):