Infineon Webinars

On this page you can find an overview of the upcoming Infineon webinars. Our webinars are all free of charge.

Next webinars

CAN flexible data rate – the future of faster automotive communication

In modern cars, the data exchange requirements between Electronic Control Units (ECUs) are increasing more and more.
The widely used CAN bus is the in-vehicle network (IVN) with the highest average quantity of nodes per vehicle and this number is due to increase even further.
In the future, the traditional CAN network will be replaced by CAN flexible data rate (CAN FD). Due to the increased bandwidth required for data exchange at the vehicle level, introducing CAN FD is intended to speed up the traditional CAN bus. While the maximum specified baud rate of the traditional CAN is 1 Mbps, a new ISO standard defines the CAN FD parameters at 2 Mbps, or even 5 Mbps.
Find out how Infineon transceivers support easy transition to the new CAN FD in-vehicle networking and what additional features are available.

The webinar takes place on October 13th, 2016 and will be conducted in Chinese.

Register for free

Decentralized Power Distribution Architectures for Efficient Automotive Designs

Learn how semiconductor devices are enabling engineers to address the challenges of next-generation automotive power distribution architectures. How to simplify the replacement of conventional relay- and fuse-based schemes and the implementation of decentralized architectures that improve fuel consumption, reduce emissions and lower BOM costs. Find out more about how high current protected switches can now replace relay / fuse setups for applications up to 40A and how modern semiconductor based decentralized PDCs will reduce weight and power losses.

This webinar presented by Infineon and EBV offer customers the tools and support to speed up design cycles, including a number of reference designs and demo boards.

The webinar will take place on October 27th, 2016.

Register for free

Upcoming Webinars

Date Language Webinar Registration link
October 13th, 2016 Chinese CAN FD Register now
October 19th, 2016 English Power PROFETTM Register now
October 26th, 2016 English CAN FD (on-demand webinar) Watch soon
October 27th, 2016 English LITIX™ Automotive LED Drivers Register now
October 27th, 2016 English Power Distribution Register now
November 2016 Chinese Horticulture Lighting Coming soon
December 2016 English Horticulture Lighting Coming soon


Recent Webinars On-Demand

All our previous webinars are also available on-demand.

Infineon On-Demand Webinars