- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
CoolSiC™ hybrid devices
Silicon carbide (SiC) diodes and transistors are key components for modern and innovative power electronics
About
The use of a SiC diode in combination with a silicon IGBT allows the extension of IGBT technology's capabilities to the next level of efficiency with hybrid power switch devices. The CoolSiC™ hybrid products create the price-performance bridge between pure Si-solution and the high performance of entirely SiC MOSFET designs.
CoolSiC™ hybrid discretes: Fast plug & play upgrade of available discrete designs to higher efficiency, as a rule of thumb – 0.1% efficiency increase for each 10 kHz – e.g., 0.23% efficiency increase for 23 kHz working frequency .
CoolSiC™ hybrid modules: Form the ideal bridge between purely silicon-based and silicon carbide solutions. They combine IGBT chips with SiC diodes to further extend the capacity of the IGBT technology.
The CoolSiC™ hybrid device copacked with SiC diode significantly reduces switching losses at almost unchanged dV/dt and di/dt values. Ultra-fast IGBTs in Kelvin-emitter 4pin packages enable the reduction of switching losses at the expense of higher dV/dt or di/dt values (and thus worse EMC). Fast switching S5 TRENCHSTOP™ 5 650 V IGBT or ultra-fast-switching H5 TRENCHSTOP™ 5 IGBT is copacked with free-wheeling Gen6 SiC diode in TO-247 4pin package. In addition to the discrete portfolio, we offer our best-in-class 12 mm height baseplate-less easy modules in which we use our latest TRENCHSTOP™ technology S7 and H5 copacked with a CoolSiC™ Schottky diode.
The CoolSiC™ hybrid devices incorporate key features such as a significant reduction of switching losses, and provide SiC MOS-like efficiency, cost-effective and "safer" alternative to SiC MOSFETs, and plug-and-play replacement of existing IGBT solutions.
The key features are, among others: junction temperature reduction, switching frequency increase, competitive BOM while keeping high system efficiency, and efficiency improvement of ca. 0.1% for each 10 kHz of switching frequency.
The use of a SiC diode in combination with a silicon IGBT allows the extension of IGBT technology's capabilities to the next level of efficiency with hybrid power switch devices. The CoolSiC™ hybrid products create the price-performance bridge between pure Si-solution and the high performance of entirely SiC MOSFET designs.
CoolSiC™ hybrid discretes: Fast plug & play upgrade of available discrete designs to higher efficiency, as a rule of thumb – 0.1% efficiency increase for each 10 kHz – e.g., 0.23% efficiency increase for 23 kHz working frequency .
CoolSiC™ hybrid modules: Form the ideal bridge between purely silicon-based and silicon carbide solutions. They combine IGBT chips with SiC diodes to further extend the capacity of the IGBT technology.
The CoolSiC™ hybrid device copacked with SiC diode significantly reduces switching losses at almost unchanged dV/dt and di/dt values. Ultra-fast IGBTs in Kelvin-emitter 4pin packages enable the reduction of switching losses at the expense of higher dV/dt or di/dt values (and thus worse EMC). Fast switching S5 TRENCHSTOP™ 5 650 V IGBT or ultra-fast-switching H5 TRENCHSTOP™ 5 IGBT is copacked with free-wheeling Gen6 SiC diode in TO-247 4pin package. In addition to the discrete portfolio, we offer our best-in-class 12 mm height baseplate-less easy modules in which we use our latest TRENCHSTOP™ technology S7 and H5 copacked with a CoolSiC™ Schottky diode.
The CoolSiC™ hybrid devices incorporate key features such as a significant reduction of switching losses, and provide SiC MOS-like efficiency, cost-effective and "safer" alternative to SiC MOSFETs, and plug-and-play replacement of existing IGBT solutions.
The key features are, among others: junction temperature reduction, switching frequency increase, competitive BOM while keeping high system efficiency, and efficiency improvement of ca. 0.1% for each 10 kHz of switching frequency.
Design resources
Join our empowering community
Enable success with our partner service offerings
Discover our Infineon Academy learning platform